??
CAD model selection
SDWAS-39C-4x4
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-39C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-39C-4x4
PN
Product No.
SDWAS-39C
SH
Shape
Cylinder
FM
Fastening Method
D
Outer Diameter
39.0
L
Length
39.5
L1
13.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
NT
Normal Torque
5 N.m
MT
Max. Torque
10 N.m
MRPM
Max. RPM
8000 min^-1
MOI
Moment of Inertia
4.0 x 10^-5 kg.m^2
TW
Torsional stiffness
2300 N.m/rad
MASS
Mass
196 g
DC
Declination
1" °
EC
Eccentirc
0.02 mm
ENDP
Endplay
±0.25 mm
ML
mid length
4.3
LC1
4.100
MD
17.000 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D